SLLU382 April 2024
The ISO7741TADWEVM user’s guide describes the functionality of the ISO7741TA Quad-Channel Digital Isolator with Integrated Push-Pull Transformer Driver Evaluation Module (EVM). The ISO7741TADWEVM supports evaluation of TI's ISO7741TA in 16-pin wide-body SOIC package (DW-16). This user’s guide describes EVM operation with 5V input and 5V output voltage configuration. The EVM can be reconfigured for evaluation with lower input / output voltage by changing the component values. The user's guide also presents the EVM schematic, bill of materials, PCB layout and typical laboratory setup.