SLLU384 July 2024
Figure 3-2 shows the major blocks of MCF8315PWPEVM evaluation module. The MCF8315PWPEVM is designed for an input supply from 4.5V to 35V. The MCF8315 includes three integrated half-bridges and implements a sensorless FOC algorithm to spin a motor with up to 4A peak current. It also integrates an adjustable buck regulator.