SLLU384 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview – MCF8315PWPEVM
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller & User Interface
    6. 2.6 LED Lights
    7. 2.7 User-Configurable Settings
  9. 3Software
    1. 3.1 Motor Studio GUI Application
      1. 3.1.1 Downloading and Running Motor Studio GUI
    2. 3.2 MSP430FR2355 Interface Firmware
      1. 3.2.1 Downloading Code Composer Studio and Importing MSP430FR2355 Interface Firmware Code
      2. 3.2.2 Using the eZ-FET to Program the MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Main Supply and Pi Filter
      2. 4.1.2 Connectors and Interface
      3. 4.1.3 USB to UART
      4. 4.1.4 MCU Programming and Debug
      5. 4.1.5 MSP430FR2355 MCU
      6. 4.1.6 MCF8315 3-Phase Sensorless FOC Integrated Driver
      7. 4.1.7 Buck Regulator
      8. 4.1.8 Status LEDs
      9. 4.1.9 Switches and Speed Input
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks

MSP430FR2355 Interface Firmware

The MCF8315PWPEVM includes a USB-to-UART-to-I2C interface, using an MSP430FR2355 microcontroller, that serves as a communication bridge between a host PC and the MCF8315 device for configuring various device settings and reading fault diagnostic information.

By default, the onboard MSP430 microcontroller already contains the MSP430FR2355 Motor Studio firmware needed to communicate with the Motor Studio GUI. If there is a firmware update or the GUI does not connect to the EVM, then the user must flash the firmware code into the MSP430 by following the steps outlined in Section 3.2.2.

Flashing the firmware code onto the MSP430 requires an integrated development environment (IDE) and an eZ-FET Debug Probe. The following example uses the Code Composer Studio™(CCS) IDE and the MSP-EXP430FR2355 LaunchPad™ Development Kit to provide the eZ-FET Debug Probe.