SLLU384 July 2024
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | MD097A | Any | ||
C1 | 1 | 1uF | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | EMK107B7105KAHT | Taiyo Yuden |
C2 | 1 | 10uF | CAP, CERM, 10 uF, 63 V, +/- 10%, X7R, 1210 | 1210 | GRM32ER71J106KA12L | MuRata |
C3 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | 0603 | GRM188R72A104KA35D | MuRata |
C4 | 1 | 22uF | CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, 1206 | 1206 | GRM31CR71A226KE15L | MuRata |
C5, C6 | 2 | 1uF | CAP, CERM, 1 µF, 6.3 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C105K9RACAUTO | Kemet |
C7 | 1 | 0.047uF | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0402 | 0402 | C1005X7R1H473K050BB | TDK |
C8, C9, C11 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | 0603ZC104KAT2A | AVX |
C10 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 | 0603 | GRM188Z71A475ME15D | MuRata |
C12 | 1 | 1000pF | CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603 | 0603 | 8.85012E+11 | Wurth Elektronik |
C13 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 8.85012E+11 | Wurth Elektronik |
C14 | 1 | 330uF | CAP, AL, 330 uF, 63 V, +/- 20%, AEC-Q200 Grade 2, TH | D12.5xL20mm | ELXZ630ELL331MK20S | Chemi-Con |
C15, C22 | 2 | 1uF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1206 | 1206 | CL31B105KCHNNNE | Samsung |
C16, C21 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7S2A104K080AB | TDK |
C17, C20 | 2 | 0.01uF | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A103K080AA | TDK |
C18, C19 | 2 | 1000pF | CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A102K080AA | TDK |
D1, D3 | 2 | Green | LED, Green, SMD | LED_0805 | LTST-C170KGKT | Lite-On |
D2 | 1 | Red | LED, Red, SMD | Red 0805 LED | LTST-C170KRKT | Lite-On |
D4 | 1 | 40V | Diode, Schottky, 40 V, 0.75 A, AEC-Q101, SOD-323 | SOD-323 | BAT165E6327HTSA1 | Infineon Technologies |
D5 | 1 | 90V | Diode, Switching, 90 V, 0.1 A, SOD-523F | SOD-523F | CDSU101A | Comchip Technology |
D6 | 1 | Red | LED, Red, SMD | Red LED, 1.6x0.8x0.8mm | LTST-C190KRKT | Lite-On |
D7 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190KGKT | Lite-On |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Header, 100mil, 3x2, Gold, TH | 3x2 Header | TSW-103-07-G-D | Samtec | |
J2 | 1 | Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT | Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT | 1051640001 | Molex | |
J3, J5 | 2 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
J4 | 1 | Header, 100mil, 4x1, Gold, TH | 4x1 Header | TSW-104-07-G-S | Samtec | |
J6 | 1 | Header, 100mil, 16x2, Gold, TH | 16x2 Header | TSW-116-07-G-D | Samtec | |
J7, J8 | 2 | Terminal Block, 5.08 mm, 3x1, Brass, TH | 3x1 5.08 mm Terminal Block | ED120/3DS | On-Shore Technology | |
L3 | 1 | Inductor, Ferrite Bead, Ferrite, 3 A, 120 ohm, AEC-Q200 Grade 1, SMD | 0603 | BLM18SG121TZ1D | MuRata | |
L4 | 1 | 1uH | 1 µH Shielded - Inductor 19 A 3.1mOhm Max Nonstandard | SMD2 | HCM1A1104V2-1R0-R | Eaton |
LBL1 | 1 | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | ||
Q1 | 1 | 80 V | Transistor, NPN, 80 V, 1.5 A, AEC-Q101, SOT-23 | SOT-23 | FMMT620TA | Diodes Inc. |
Q2 | 1 | N-Channel 40V 8A (Ta) 15W (Tc) Surface Mount DFN2020MD-6 | SOT1220 | BUK9D23-40EX | Nexperia | |
R1, R2, R5, R6 | 4 | 10k | Res Thin Film 0603 10K Ohm 0.1% 1/10W ±10ppm/°C Molded SMD SMD Punched Carrier T/R | 0603 | ERA-3ARB103V | Panasonic |
R3, R11, R12 | 3 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
R4 | 1 | 25 kohm | Trimmer Potentiometer, 25kohm, 0.5W, TH | 9.53x8.89mm | 3352T-1-253LF | Bourns |
R7 | 1 | 22 | RES, 22, 5%, 1.5 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW251222R0JNEGHP | Vishay-Dale |
R8 | 1 | 5.1k | RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06035K10JNEA | Vishay-Dale |
R9, R10, R19, R20 | 4 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
R13, R14 | 2 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo |
R15 | 1 | 4.70k | RES, 4.70 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD074K7L | Yageo America |
R16 | 1 | 47k | RES, 47 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0747KL | Yageo |
R17, R18 | 2 | 470 | RES, 470, 5%, 0.1 W, 0603 | 0603 | RC0603JR-07470RL | Yageo |
R21 | 1 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | RCA12060000ZSEA | Vishay-Dale |
S1, S2 | 2 | SWITCH TOGGLE SPDT 0.4VA 28V | 6.8x23.1x8.8mm | B12AP | NKK Switches | |
S3 | 1 | Switch, Tactile, SPST, 12 V, SMD | SMD, 6x3.9mm | 4.34121E+11 | Wurth Elektronik | |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19 | 19 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP11, TP12, TP13 | 6 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone Electronics | |
TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP14, TP15, TP16, TP17, TP18 | 12 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone Electronics | |
TP19, TP20 | 2 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone Electronics | |
TP21, TP26, TP27, TP28, TP29 | 5 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone Electronics | |
TP22, TP23, TP24, TP25 | 4 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | |
U1 | 1 | Sensorless Field Oriented Control (FOC) Integrated FET BLDC Driver, HTSSOP24 | HTSSOP24 | MCF8315C1VPWPR | Texas Instruments | |
U2 | 1 | UART Interface IC USB Full Speed to Serial UART IC, Includes Oscillator and EEPROM, SSOP-28 | SSOP28 | FT232RNL-REEL | FTDI | |
U3 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | DRY0006A | TPD4E004DRYR | Texas Instruments | |
U4 | 1 | CPU16 MSP430™ FRAM Microcontroller IC 16-Bit 24MHz 32KB (32K x 8) FRAM 48-LQFP (7x7) | LQFP48 | MSP430FR2355TPTR | Texas Instruments | |
Y1 | 1 | Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD | 4.5x1.2x2 mm | CSTCR4M00G55B-R0 | MuRata | |
L1 | 0 | 47uH | Inductor, Shielded, Powdered Iron, 47 uH, 0.39 A, 2.3 ohm, AEC-Q200 Grade 1, SMD | SMD, 2-Leads, Body 3x3mm | 78438335470 | Wurth Elektronik |
L2 | 0 | 22uH | Inductor, Shielded, Powdered Iron, 22 uH, 0.6 A, 1.04 ohm, AEC-Q200 Grade 1, SMD | SMD, 2-Leads, Body 3x3mm | 78438335220 | Wurth Elektronik |