SLLU384 July 2024
The MCF8315PWPEVM has 5 status LEDs that provide the status of power supplies and functionalities of the evaluation module. By default, the VM LED and Internal Buck regulator LED will light up when the board is powered and the D7 LED will light up when the firmware on the MSP430FR2355 microcontroller runs. Table 3-1 shows LED descriptions including those that are on during power up in bold and Figure 3-6 shows the locations of the LEDs.
Designator | Name | Color | Description |
---|---|---|---|
D1 | Buck Regulator | Green | Internal buck regulator is voltage output |
D2 | nFAULT | Red | Lights up when fault condition has occurred on MCF8315 |
D3 | VM | Green | Motor power is supplied to the board |
D6 | MSP_LED1 | Red | Blinks when UART/I2C transactions occur |
D7 | MSP_LED2 | Green | MSP430FR2355 Power indicator |