SLLU385A July   2024  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1.     Jumper Information
    2. 2.1 EVM Setup and Operation
      1. 2.1.1 Overview and Basic Operation Settings
        1. 2.1.1.1  VCC Power Supply (J3, P2, TP10)
        2. 2.1.1.2  I/O Power Supply VIO or VRXD (J3, J8, P1,or TP9)
        3. 2.1.1.3  Main Supply and I/O Header (J3)
        4. 2.1.1.4  TXD Input (J3 or TP5)
        5. 2.1.1.5  RXD Output (J3 or TP6)
        6. 2.1.1.6  Generic Pin 8 (J2, J3, or TP3)
        7. 2.1.1.7  Pin 8 - J2 Configurations (3-Way Jumper)
        8. 2.1.1.8  TP3 Configuration
        9. 2.1.1.9  Generic Pin 5 (J1, J3 or TP1)
        10. 2.1.1.10 Pin 5 – J1 Configurations (4-Way Jumper)
        11. 2.1.1.11 TP1 Configuration
        12. 2.1.1.12 J8 Configuration
        13. 2.1.1.13 SIC Network Configuration (J4 & J5)
      2. 2.1.2 Using CAN Bus Load, Termination, and Protection Configurations
      3. 2.1.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Revision History

Device Information

The CAN EVM has simple connections to all necessary pins of the CAN transceiver device, and jumpers where necessary to provide flexibility for device pin and CAN bus configuration. There are test points (loops) for all main points where probing is necessary for evaluation such as GND, VCC, TXD, RXD, CANH, CANL, pin 8 (mode pin), or pin 5 (various functions). The EVM supports many options for CAN bus configuration. The CAN EVM allows for two termination schemes through a single jumper to select between just split termination configuration, or split with 120Ω resistor as well. If needed, there are footprints for a common-mode choke, TVS diode for ESD protection, and capacitors for further EMC protection, or signal conditioning. A DSUB9 connector is included to allow the evaluation and use of the CAN bus in larger systems.