SLLU385A July 2024 – September 2024
Table 2-1 lists the jumper connections for the EVM.
Connection | Type | Description |
---|---|---|
J1A, J1B, J1C | 4-way jumper | Functional use of generic pin 5. Options for use are:
|
J2A, J2B | 3-way jumper | Used for mode selection or polarity configuration. Options for use are:
|
J3 | 12-pin header | Connection for access to all critical digital I/O, supply, and GND for driving the CAN transceiver externally with test equipment or interfaced to a processor EVM |
J4 | 2-pin jumper | Connect SIC network to CANH. Must be used in combination with J5 |
J5 | 2-pin header | Connect SIC network to CANL. Must be used in combination with J4 |
J6 | 2-pin jumper | Connect R13, a 120Ω CAN termination to the bus. Along with the already populated 120 ohms (R10 and R14 in series), this simulates the true CAN bus impedance of 60 ohms (two 120 ohm terminating resistors in parallel). Shunting J6 places R13 on the bus, not placing a shunt opens the bus and only leaves R10 and R14 for the termination. |
J7 | 4-pin header | CAN bus connection (CANH, CANL) and GND |
J8 | 2-pin jumper | VIO and VCC supply connection. Provides ability to short VCC and VIO together |
J9 | DSUB9 Connector | Provides an optional way to connect CANH, CANL, and GND all through a standard DB9 CAN pinout rather than through a regular header. |
W1 | Ground clip | Provides extra connection to GND |
TP1 | Test point | Device generic pin 5 test point |
TP2 | CANH (bus) test point | |
TP3 | Device generic pin 8 test point | |
TP4 | CANL (bus) test point | |
TP5 | TXD, Device pin 1 test point | |
TP6 | RXD, Device pin 4 test point | |
TP7, TP8, TP11, TP12 | GND test points | |
TP9 | VIO test point | |
TP10 | VCC test point |