SLLU386 August 2024 TIOL221
The TIOL221EVM does not store or require any programmable code to operate and the EVM is provided as a hardware interface.
If the TIOL221 is to be used in SPI mode, then refer to the SPI Programming and TIOL221 Register sections of the TIOL221 Dual Channel IO-Link Device PHY with Integrated LDO and SPI Interface data sheet for detailed information.