SLLU386 August 2024 TIOL221
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 1uF | CAP, CERM, 1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J3X7S2A105K125AB | TDK |
C2 | 1 | 1uF | CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 | 0603 | 885012206052 | Wurth Elektronik |
C3, C6 | 2 | 0.1uF | CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0603 | 0603 | 06035C104KAT2A | AVX |
C4, C5 | 2 | 4.7uF | CAP, CERM, 4.7uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 | 1210 | CGA6M3X7S2A475K200AB | TDK |
C9 | 1 | 10uF | CAP, CERM, 10µF, 25V,+/- 10%, X7R, 1206 | 1206 | C3216X7R1E106K160AB | TDK |
D1, D2, D8 | 3 | Super Red | LED, Super Red, SMD | LED_0603 | 150060SS75000 | Wurth Elektronik |
J1 | 1 | Terminal Block, 4x1, 2.54mm, Green, TH | Terminal Block, 4x1, 2.54mm, TH | 1725672 | Phoenix Contact | |
J2 | 1 | M12 Socket, Backmounting, 4Pos, Gold, R/A, TH | M12 Socket, Backmounting, 4Pos, R/A, TH | 43-01205 | Conec | |
J3, J6, J7, J9, J13, J14 |
6 |
Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
J4, J8, J12 | 3 | Header, 2.54mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, Gold, TH | HTSW-103-07-G-D | Samtec | |
J5, J15, J16, J17 | 4 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J10, J11 | 2 | Receptacle, 2.54mm, 10x2, Tin, TH | 10x2 Receptacle | SSQ-110-03-T-D | Samtec | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R5, R6 | 3 | 4.99k | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF4991X | Panasonic |
R2, R9, R10, R11, R12, R13, R14, R15, R18, R19, R26, R27, R28 | 13 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |
R3, R7 | 2 | 25.5k | RES, 25.5 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0725K5L | Yageo |
R4, R8 | 2 | 100 kOhms 0.25W, 1/4W Gull Wing Surface Mount Trimmer Potentiometer Cermet 12 Turn Top Adjustment | SMD | 3269W-1-104LF | Bourns | |
R16, R17 | 2 | 0 | RES, 0, 1%, 0.5 W, 0805 | 0805 | 5106 | Keystone |
R20, R21, R22, R23, R24, R25, R29, R30, R31, R32, R33, R34, R35, R36, R38, R39, R40, R41 | 18 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13 | 13 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34 | 34 | Test Point, SMT | Test Point, SMT | S2751-46R | Harwin | |
U1 | 1 | Dual Channel IO-Link Device PHY with Integrated LDO and SPI Interface | VQFN24 | TIOL221RGE | Texas Instruments | |
U2 | 1 | 8KB I2C SER EEPROM TSOT 23 | TSOT-23-5 | CAT24C08TDI-GT3 | ON Semiconductor | |
D3, D4, D5, D6, D7 | 0 | 30V | Diode, TVS, Bi, 30V, 48.4 Vc, 400W, 8.3A, SMA (non-polarized) | SMA (non-polarized) | SMAJ30CA | Littelfuse |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R37 | 0 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
R42 | 0 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |