SLLU386 August 2024 TIOL221
The TIOL221EVM provides the user with the ability to evaluate all features of the TIOL221 device.
The EVM contains an industry standard 4-pin M12 connector with a Class A 2-channel configuration implementing one IO-Link communication channel and one digital input or output channel. A screw terminal block for bare wire connections or external loads is also provided for the L+_24V, GND, CQ, and DO/DI nets.
The low-voltage digital input and output signals are easily accessible for connection to test equipment or a microcontroller through both header pins and test points. The profile of the board also allows the board to be directly connected to a number of TI microcontroller boards for rapid prototyping.