SLLU387 August 2024
Figure 2-2 shows the major blocks of MCF8315RRYEVM. The MCF8315RRYEVM is designed for an input supply from 4.5V to 35V. The MCF8315 includes three integrated half-bridges and implements a sensorless FOC algorithm to spin a motor with up to 4A peak current. The MCF8315 also integrates an adjustable buck regulator. For interfacing with the GUI, the MCF8315RRYEVM has an onboard FTDI chip and MSP430.