SLLU387 August   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview – MCF8315RRYEVM
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User-Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware Code
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Main Supply and Pi Filter
      2. 4.1.2 Connectors and Interface
      3. 4.1.3 USB to UART
      4. 4.1.4 MCU Programming and Debug
      5. 4.1.5 MSP430FR2355 MCU
      6. 4.1.6 MCF8315 3-Phase Sensorless FOC Integrated Driver
      7. 4.1.7 Buck Regulator
      8. 4.1.8 Status LEDs
      9. 4.1.9 Switches and Speed Input
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Description

The MCF8315RRYEVM allows users to evaluate the performance of a MCF8315 motor driver. The EVM includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication into control signals, which is sent to the MCF8315 device. There are many user-selectable jumpers, resistors, connectors, and test points to assist with evaluating the many features of the MCF8315 IC and the configurable device-specific settings.