SLLU387 August 2024
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
C1 |
1 |
1uF |
CAP, CERM, 1µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
EMK107B7105KAHT |
Taiyo Yuden |
C2 |
1 |
10uF |
CAP, CERM, 10uF, 100V, +/- 20%, X7R, 2220 |
2220 |
22201C106MAT2A |
AVX |
C3 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 0603 |
0603 |
GRM188R72A104KA35D |
MuRata |
C4 |
1 |
1uF |
CAP, CERM, 1µF, 6.3V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
C0603C105K9RACAUTO |
Kemet |
C5 |
1 |
2.2uF |
CAP, CERM, 2.2uF, 6.3V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
GCM188R70J225KE22D |
MuRata |
C6 |
1 |
0.047uF |
CAP, CERM, 0.047uF, 100V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
0805 |
CGA4J2X7R2A473K125AA |
TDK |
C7 |
1 |
22uF |
CAP, CERM, 22uF, 10V, +/- 10%, X7R, 1206 |
1206 |
GRM31CR71A226KE15L |
MuRata |
C8, C9, C11 |
3 |
0.1uF |
CAP, CERM, 0.1uF, 10V, +/- 10%, X7R, 0603 |
0603 |
0603ZC104KAT2A |
AVX |
C10 |
1 |
4.7uF |
CAP, CERM, 4.7uF, 10V, +/- 20%, X7R, 0603 |
0603 |
GRM188Z71A475ME15D |
MuRata |
C12 |
1 |
1000pF |
CAP, CERM, 1000pF, 16V, +/- 10%, X7R, 0603 |
0603 |
885012206034 |
Wurth Elektronik |
C13 |
1 |
1uF |
CAP, CERM, 1uF, 50V, +/- 10%, X7R, 0805 |
0805 |
885012207103 |
Wurth Elektronik |
C14 |
1 |
330uF |
CAP, AL, 330uF, 63V, +/- 20%, AEC-Q200 Grade 2, TH |
D12.5xL20mm |
ELXZ630ELL331MK20S |
Chemi-Con |
C15, C22 |
2 |
1uF |
CAP, CERM, 1uF, 100V, +/- 10%, X7R, 1206 |
1206 |
CL31B105KCHNNNE |
Samsung |
C16, C21 |
2 |
0.1uF |
CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E3X7S2A104K080AB |
TDK |
C17, C20 |
2 |
0.01uF |
CAP, CERM, 0.01uF, 100V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E2X7R2A103K080AA |
TDK |
C18, C19 |
2 |
1000pF |
CAP, CERM, 1000pF, 100V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E2X7R2A102K080AA |
TDK |
D1, D4 |
2 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
D2, D3 |
2 |
Red |
LED, Red, SMD |
Red 0805 LED |
LTST-C170KRKT |
Lite-On |
D5 |
1 |
40V |
Diode, Schottky, 40V, 0.75A, AEC-Q101, SOD-323 |
SOD-323 |
BAT165E6327HTSA1 |
Infineon Technologies |
D6 |
1 |
Red |
LED, Red, SMD |
Red LED, 1.6x0.8x0.8mm |
LTST-C190KRKT |
Lite-On |
D7 |
1 |
Green |
LED, Green, SMD |
1.6x0.8x0.8mm |
LTST-C190KGKT |
Lite-On |
D8 |
1 |
90V |
Diode, Switching, 90V, 0.1A, SOD-523F |
SOD-523F |
CDSU101A |
Comchip Technology |
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1 |
1 |
Header, 100mil, 3x2, Gold, TH |
3x2 Header |
TSW-103-07-G-D |
Samtec |
|
J2 |
1 |
Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT |
Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT |
1051640001 |
Molex |
|
J3, J5 |
2 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
PBC03SAAN |
Sullins Connector Solutions |
|
J4 |
1 |
Header, 100mil, 4x1, Gold, TH |
4x1 Header |
TSW-104-07-G-S |
Samtec |
|
J6 |
1 |
Header, 100mil, 16x2, Gold, TH |
16x2 Header |
TSW-116-07-G-D |
Samtec |
|
J7, J8 |
2 |
Terminal Block, 5.08mm, 3x1, Brass, TH |
3x1 5.08mm Terminal Block |
ED120/3DS |
On-Shore Technology |
|
L3 |
1 |
Inductor, Ferrite Bead, Ferrite, 3A, 120 ohm, AEC-Q200 Grade 1, SMD |
0603 |
BLM18SG121TZ1D |
MuRata |
|
L4 |
1 |
1uH |
1µH Shielded - Inductor 19A 3.1mOhm Max Nonstandard |
SMD2 |
HCM1A1104V2-1R0-R |
Eaton |
LBL1 |
1 |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
||
Q1 |
1 |
80V |
Transistor, NPN, 80V, 1.5A, AEC-Q101, SOT-23 |
SOT-23 |
FMMT620TA |
Diodes Inc. |
Q2 |
1 |
N-Channel 40V 8A (Ta) 15W (Tc) Surface Mount DFN2020MD-6 |
SOT1220 |
BUK9D23-40EX |
Nexperia |
|
R1, R2, R3, R6, R7, R8 |
6 |
10k |
Res Thin Film 0603 10K Ohm 0.1% 1/10W ±10ppm/°C Molded SMD SMD Punched Carrier T/R |
0603 |
ERA-3ARB103V |
Panasonic |
R4 |
1 |
25 kohm |
Trimmer Potentiometer, 25kohm, 0.5W, TH |
9.53x8.89mm |
3352T-1-253LF |
Bourns |
R5, R12, R13 |
3 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic |
R9, R10, R11 |
3 |
5.1k |
RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06035K10JNEA |
Vishay-Dale |
R14 |
1 |
22 |
RES, 22, 5%, 1.5 W, AEC-Q200 Grade 0, 2512 |
2512 |
CRCW251222R0JNEGHP |
Vishay-Dale |
R15, R16 |
2 |
1.00k |
RES, 1.00 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-071KL |
Yageo |
R17, R20, R21 |
3 |
470 |
RES, 470, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-07470RL |
Yageo |
R18 |
1 |
4.70k |
RES, 4.70 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD074K7L |
Yageo America |
R19 |
1 |
47k |
RES, 47 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-0747KL |
Yageo |
R22, R23 |
2 |
10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060310K0JNEA |
Vishay-Dale |
R24 |
1 |
0 |
RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
1206 |
RCA12060000ZSEA |
Vishay-Dale |
S1, S2, S3 |
3 |
SWITCH TOGGLE SPDT 0.4VA 28V |
6.8x23.1x8.8mm |
B12AP |
NKK Switches |
|
S4 |
1 |
Switch, Tactile, SPST, 12V, SMD |
SMD, 6x3.9mm |
434121025816 |
Wurth Elektronik |
|
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19 |
19 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP2, TP3, TP4, TP10, TP11, TP12, TP13 |
8 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone |
|
TP5, TP6, TP7, TP8, TP9, TP14, TP15, TP16, TP17, TP18, TP19, TP20 |
12 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP21, TP22 |
2 |
Test Point, Compact, Red, TH |
Red Compact Testpoint |
5005 |
Keystone |
|
TP23, TP28, TP29, TP30, TP31 |
5 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone |
|
TP24, TP25, TP26, TP27 |
4 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
U1 |
1 |
Sensorless Field Oriented Control (FOC) Integrated FET BLDC Driver, WQFN32 |
WQFN32 |
MCF8315C1VRRYR |
Texas Instruments |
|
U2 |
1 |
UART Interface IC USB Full Speed to Serial UART IC, Includes Oscillator and EEPROM, SSOP-28 |
SSOP28 |
FT232RNL-REEL |
FTDI |
|
U3 |
1 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
DRY0006A |
TPD4E004DRYR |
Texas Instruments |
|
U4 |
1 |
CPU16 MSP430 FRAM Microcontroller IC 16-Bit 24MHz 32KB (32K x 8) FRAM 48-LQFP (7x7) |
LQFP48 |
MSP430FR2355TPTR |
Texas Instruments |
|
Y1 |
1 |
Resonator, 4MHz, 39pF, AEC-Q200 Grade 1, SMD |
4.5x1.2x2 mm |
CSTCR4M00G55B-R0 |
MuRata |
|
L1 |
0 |
47uH |
Inductor, Shielded, Powdered Iron, 47uH, 0.39A, 2.3 ohm, AEC-Q200 Grade 1, SMD |
SMD, 2-Leads, Body 3x3mm |
78438335470 |
Wurth Elektronik |
L2 |
0 |
22uH |
Inductor, Shielded, Powdered Iron, 22uH, 0.6A, 1.04 ohm, AEC-Q200 Grade 1, SMD |
SMD, 2-Leads, Body 3x3mm |
78438335220 |
Wurth Elektronik |