SLLU388
November 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.2.1
Power Management Setup
2.2.2
Transceiver Options
2.2.3
Special Use Pin Options
2.2.4
Potential Board Modifications
2.3
Header, Jumper, and other Interface Information
2.4
Switch Information
2.5
Resistor Information
2.6
Inductance Information
2.7
Capacitor Information
2.8
Diode Information
2.9
Transistor Information
2.10
IC and Misc. Component Information
3
Software
3.1
Software Description
3.2
Software Installation
3.3
Software Development
3.4
Programming Options
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
5.2
Related Documentation
Features
The TCAN284XX and TCAN285XX families are AEC-Q100: Qualified for automotive applications
Meets the requirements for CAN FD ISO 11898-2:2024
Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4:2023 compliant and conforms to SAEJ2602 recommended practice for LIN
CAN FD and LIN transceiver higher data rates
CAN FD supports 5Mbps
LIN transceiver supports fast mode of 200kbps
Classic CAN backwards compatible
Functional Safety Quality Managed
Multiple methods to wake from sleep mode
CAN and LIN bus wake up pattern (WUP)
Local wake up (LWU) via WAKE pins
Using a high side switch, cyclic sensing wake up is supported
CAN selective wake up frame (WUF)
Digital wake up using the SW pin
Low drop out (LDO) regulator supporting 250mA externally at 3.3V or 5V, VCC1
5V LDO regulator supports up to 200mA externally, VCC2
Control of an external PNP transistor supporting 350mA at 1.8V, 2.5V, 3.3V or 5V
3.3V and 5V MCU support
CAN and LIN support ±58V Bus fault protection
Timeout, window and Q&A watchdog support
EEPROM to save device configuration
Advanced CAN bus fault diagnostics