SLLU388 November 2024
The TCAN284XX and TCAN285XX lines of Integrated CAN/LIN SBCs allow for a vast array of potential use cases that can be quickly tested on the TCAN284XEVM. The EVM provides a base to test multiple configurations on the SBC including CAN and LIN communication, SBC state, Fail-Safe Mode, watchdog timer configuration, power regulation in the form of 2 integrated LDOs. There is an option to add a PNP transistor to have a full 3 LDOs controlled by the single SBC.