SLLU388 November 2024
The board is ready for most applications directly out of the box after basic configuration. After initial power up test as described in Power Requirement section the board is ready for configuration. The SW pin should be held in the active state (which is high by default) during prototyping and debugging so the standby watchdog doesn’t send the device to sleep mode.
Many device applications can be tested on the TCAN284XEVM without the need for further modification. This section is intended to highlight common application elements that can be utilized with the TCAN284XEVM with a focus on power management, transceiver operation, special use pins, protection features, and finally a look into simple modifications on the board for other testing purposes.