SLLU388 November 2024
Jumper ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
J1 |
VSUP Diode Bypass |
1x2 Header |
Shunt to Bypass VSUP Diode |
Yes |
J2 |
HSS Outputs Header |
2x4 Header |
Output Connection point for HSS outputs |
Yes |
J3 |
Power Input Jack |
Barrel Jack |
Power Input |
Yes |
J4 |
Power Input Header |
1x2 Header |
Power input Header |
Yes |
J5 |
External VSUP Header |
1x2 Header |
Power input that skips diode and EMI filter |
Yes |
J6 |
VHSS Source Input |
1x3 Header |
Can Short VHSS to VSUP or GND and apply separate VHSS |
Yes |
J7 |
VCC1 External Output |
1x2 Header |
Can use to route VCC1 off board |
Yes |
J8 |
External 5V Connection point |
1x2 Header |
Can apply separate 5V signal when LDO (U3) is disabled |
Yes |
J9 |
VCAN Supply Input |
1x3 Header |
Can short to 5V LDO, VCC2 or external supply can be added |
Yes |
J10 |
VCAN External Input |
1x2 Header |
If using something other than 5V LDO or VCC2 to power VCAN apply signal to this header. |
Yes |
J11 |
nRST Shunt |
1x2 Header |
Shunt J11 to pull nRST low |
Yes |
J12 |
U3 LDO Enable Header |
1x3 Header |
Can Enable LDO from VSUP or VCC2 otherwise LDO is disabled |
Yes |
J13 |
VEXCC Output Header |
1x2 Header |
VEXCC Output Header can be used to bring VEXCC voltage off board |
Yes |
J14 |
LIN Commander Header |
1x2 Header |
Shunt when configured LIN node is a commander node – can ignore if LIN is responder node or unused |
Yes |
J15 |
LIMP Output Header |
1x4 Header |
Shunt pins J15-1 and J15-2 to enable LIMP LED and use pin J15-3 as external Output Header for LIMP signal |
Yes |
J16 |
HSS Load Sharing Header |
2x4 Header |
HSS(1-4) can be shorted to any other HSS, or multiple other HSS for load sharing applications. |
Yes |
J19 |
VEXCC +VCC1 Load Sharing Header |
1x2 Header |
For load sharing applications between VCC1 and VEXCC shunt J19 |
Yes |
J20 |
LIN Monitor Header |
1x3 Header |
Can monitor LIN bus through pin J20-3 other pins are grounded |
Yes |
J21 |
LIN External Header |
1x2 Header |
External Header Output for LIN signal + GND |
Yes |
J22 |
VBAT to DSUB9 Header |
1x2 Header |
Shunt to allow VBAT (input at J3) to go to pin 9 of DSUB Connector (J24) |
Yes |
J23 |
SW Pin PU/PD Selector |
1x3 Header |
Shunt J12-1 to J12-2 to pull up SW pin and shunt J12-2 to J12-3 to pull down SW pin. |
Yes |
J24 |
DSUB-9 Connector |
DSUB-9 |
DSUB port is used to transmit CANH, CANL, LIN, VBAT, and GND off board. |
Yes |
J25 |
CANH SIC Network Enable |
1x2 Header |
Shunt to implement a CAN-SIC load on CANH line – for use with TCAN285XX devices (CAN-SIC Capable). If Shunted J31 must also be shunted |
Yes |
J26 |
CANH Standard Termination Enable |
1x2 Header |
Shunt to Connect CANH to one side of standard 121 Ohm resistor (R37). If shunted J32 must also be shunted |
Yes |
J27 |
CANH Split Termination Enable |
1x2 Header |
Shunt to Connect CANH to one side of a split termination network. If shunted, J33 must also be shunted. |
Yes |
J28 |
CAN Monitor |
1x6 Header |
CAN Header pins J28-3 is CANH and J28-4 is CANL – the rest of the pins are GND |
Yes |
J29 |
External MCU Connection Point |
2x7 Header |
External Connection points for SW, GFO, nINT, and SPI pins (SDI, SDO, SCK, nCS) |
Yes |
J30 |
LIN/CAN Controller Connection Point |
2x4 Header |
Input Headers for CRXD, CTXD, LTXD, and LRXD – which are logic I/O for CAN and LIN respectively. |
Yes |
J31 |
CANL SIC Network Enable |
1x2 Header |
Shunt to Implement a CAN SIC load on CANL Line – for use with TCAN285XX devices (CAN-SIC Capable). If Shunted J25 must also be shunted. |
Yes |
J32 |
CANL Standard Termination Enable |
1x2 Header |
Shunt to Connect CANL to one side of standard 121 Ohm resistor (R37). If shunted J26 must also be shunted |
Yes |
J33 |
CANL Split Termination Enable |
1x2 Header |
Shunt to Connect CANL to one side of a split termination network. If shunted, J27 must also be shunted. |
Yes |
J34 |
VCC2 External Output Header |
1x2 Header |
Can be used to route VCC2 off board. |
Yes |
J35 |
Channel Expansion Interface |
2x8 2.54mm Receptacle |
Can be used to route power and wake signals off board. |
Yes |
J36 |
WAKE1 Pull-Up Source Selection |
2x3 Header |
Pull-Up Source: Shunt J36-1 to J36-2: HSS4 Shunt J36-3 to J36-4: VSUP Shunt J36-5 to J36-6: VCC1 |
Yes |
J37 |
WAKE2 Pull-Up Source Selection |
2x3 Header |
Pull-Up Source: Shunt J37-1 to J37-2: HSS4 Shunt J37-3 to J37-4: VSUP Shunt J37-5 to J37-6: VCC1 |
Yes |
J38 |
WAKE3 Pull-Up Source Selection |
2x3 Header |
Pull-Up Source: Shunt J38-1 to J38-2: HSS4 Shunt J38-3 to J38-4: VSUP Shunt J38-5 to J38-6: VCC1 |
Yes |
J39 |
WAKE Output Header |
2x3 Header |
Can be used to route WAKE1, WAKE2, or WAKE3 signal path off board. |
Yes |
J40 |
VUSB to PUR Header |
1x2 Header |
Shunt J40 to have U2 perform a PUR. |
Yes |
J41 |
Mini-USB-B Input Jack |
Mini USB-B |
For MSP430 – not relevant to most Board Functions |
Yes |
J42 | JTAG Output Header | 2x7 Header | For MSP430 – not relevant to most Board Functions | Yes |
J43 | 5V USB LDO (U9) Output Header | 1x2 Header | Can be used to bring 5V USB Output off board | Yes |
J44 | 3.3V USB LDO (U10) Output Header | 1x2 Header | Can be used to bring 3.3V USB Output off board | Yes |