SLOA250C July 2017 – June 2022 TAS2505 , TAS2505-Q1
TAS2505 detects and self protects against the following faults:
When the amplifier detects these above errors, it shuts down and an internal flag is raised. This flag can be read with I2C by looking at the register map, as seen below in Table 3-1. When any of the above mentioned faults occur, page 1, 0x2D bit 1 is cleared to 0. The host processor can monitor this bit during normal operation to detect the presence of a fault condition.
BIT | TYPE | RESET | DESCRIPTION |
---|---|---|---|
D7–D2 | R | 0000 00 | Reserved. Write only reset values. |
D1 | R/W | 0 | Speaker Power Driver
0: SPK output driver is powered down (Bit Clear during normal operations indicates fault). 1: SPK output driver is powered up. |
D0 | R | 0 | Reserved. Write only reset values. |