SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
Sampling required for HVDC applications as per IEC61869-9 standard is 96,000 Hz. Typically the fault detection is designed to be 2 µs that translates to 500,000 Hz sampling. Alternatively high speed comparators can be used for fast fault detection.