SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
Electricity is produced by large power plants and is then carried over long distances (> 100 km) at high voltages (110 kV or more) by the transmission lines, which is stepped down to the level of the distribution network (11 kV or 415 V), bringing electric power to the consumer. Most power plants generate electricity as AC and the entire system uses AC afterwards since the voltage can be stepped up or down easily by the use of transformers. Bulk power from the generation plant is transported to consumers using transmission lines operating at high voltages. For shorter distance transmission of power (< 100 km), AC transmissions are widely preferred. When the transmission distances are longer (> 500 km), limitations are seen in using AC transmission.