SLOA329A August   2022  – April 2024 TAS2781

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Volume Control
  6. 3Equalizer
    1. 3.1 Dynamic Equalization
  7. 4Dynamic Range Compressor (DRC)
  8. 5Psycho-Acoustic Bass
  9. 6Rattle Noise Suppressor
  10. 7Revision History

Equalizer

The equalizer filters are used to make the loudspeaker response flat and also to compensate for any non-linear distortion such as speaker rub-and-buzz.

The equalizer filters consist of multiple biquad filters allowing the following:

  • Loudspeaker frequency response compensation
  • Extend the bass response of the speaker
  • Attenuate frequencies that produce high THD
  • Remove dc signals or very low frequency signals that may cause speaker damage due to over excursion

The static filter chain consists of a 10-biquad equalizer filter module and a high-pass filter module.

 Equalizer and High-Pass Filter Controls for Static Equalizer Figure 3-1 Equalizer and High-Pass Filter Controls for Static Equalizer

The High-Pass filter module removes dc signals. The corner frequency, order of the filter, and the type of filter are programmable.

The equalizer filter consists of 10-biquad filters. Each filter can be programmed with different filter types (high pass, low pass, equalizer, and so forth) and with different parametric options (corner frequency, bandwidth, gain, Q-factor, and so forth).