4 Revision History
Changes from B Revision (March 2012) to C Revision
- Changed the continuous input current , Ii value in the Absolute Maximum Ratings section From: 7.5-mA To: 10-mAGo
Changes from A Revision (January 2012) to B Revision
- Deleted DC Performance, Input-referred offset voltage parameter typical specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 2.7 V Electrical Characteristics tableGo
- Changed DC Performance, Input-referred offset voltage parameter maximum specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 2.7 V Electrical Characteristics tableGo
- Changed DC Performance, Input offset voltage drift parameter typical and maximum specifications in 2.7 V Electrical Characteristics tableGo
- Deleted DC Performance, Input bias current parameter typical specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 2.7 V Electrical Characteristics tableGo
- Deleted DC Performance, Input bias current drift parameter typical specifications in 2.7 V Electrical Characteristics tableGo
- Deleted DC Performance, Input offset current parameter typical specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 2.7 V Electrical Characteristics tableGo
- Deleted DC Performance, Input-referred offset voltage parameter typical specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 5 V Electrical Characteristics tableGo
- Changed DC Performance, Input-referred offset voltage parameter maximum specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 5 V Electrical Characteristics tableGo
- Changed DC Performance, Input offset voltage drift parameter typical specifications in 5 V Electrical Characteristics tableGo
- Deleted DC Performance, Input bias current parameter typical specifications for TA = 0°C to +70°C,–40°C to +85°C, and –40°C to +125°C in 5 V Electrical Characteristics tableGo
- Deleted DC Performance, Input offset current parameter typical specifications for TA = 0°C to +70°C, –40°C to +85°C, and –40°C to +125°C in 5 V Electrical Characteristics tableGo
Changes from * Revision (September 2011) to A Revision
- Changed status from product preview to production dataGo