The TLV320AIC3107 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or
fully differential configurations.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
TLV320AIC3107 | WQFN (40) | 5.15 mm × 5.15 mm |
DSBGA (42) | 3.563 mm × 3.376 mm |
Changes from C Revision (March 2009) to D Revision
Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.
The high-power output drivers are capable of driving a variety of load configurations, including up to three channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a capacitorless output configuration. The mono class-D output is capable of differentially driving an 8-Ω speaker.
The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers or AGC that can provide up to 59.5 dB analog gain for low-level microphone inputs. The TLV320AIC3107 provides an extremely high range of programmability for both attack (8-1,408 ms) and for decay (0.05-22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.
For battery saving applications where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthru mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.
The serial control bus supports I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.
The TLV320AIC3107 operates from an analog supply of 2.7 V–3.6 V, a digital core supply of 1.65 V–1.95 V, a digital I/O supply of 1.1 V–3.6 V, and a speaker amplifier supply of 2.7V–5.5V. The device is available in the 5 × 5-mm, 40-pin QFN package and in the future a 3.5 × 3-mm, 42-lead DSBGA package.
The record path of the TLV320AIC3107 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.
The TLV320AIC3107 contains three high-power output drivers as well as two single-ended line output drivers, and a differential class-D output driver.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
QFN | WCSP(1) | NAME | ||
1 | A1 | SCL | I | I2C serial clock |
2 | B1 | SDA | I/O | I2C serial data input/output |
3 | A2 | MICDET/LINE1LM | I | MIC1 or Line1 analog input (left – or multifunctional) or Microphone detect |
4 | A3 | LINE1LP | I | MIC1 or Line1 analog input (left + or multifunctional) |
5 | B3 | LINE1RP | I | MIC1 or Line1 analog input (R + or multifunctional) |
6 | A4 | MIC3L/LINE1RM | I | MIC3 or Line1 analog input (R - or multifunctional) |
7 | B4 | LINE2LP | I | MIC2 or Line2 analog input (left + or multifunctional) |
8 | A5 | LINE2RP/LINE2LM | I | MIC2 or Line2 analog input (left + or right - or multifunctional) |
9 | A6 | MIC3R/LINE2RM | I | MIC3 or Line2 analog input (right + or multifunctional) |
10 | B5 | MICBIAS | O | Microphone bias voltage output |
11 | B6 | AVSS_ADC | G | ADC analog ground supply, 0 V |
12 | C4 | AVDD_ADC | P | ADC analog voltage supply, 2.7 V–3.6 V |
13 | C5 | DRVDD | P | High-power output driver analog voltage supply, 2.7 V–3.6 V |
14 | C6 | HPLOUT | O | High-power output driver (left +) |
15 | D5 | HPCOM | O | High-power output driver (left – or multifunctional) |
16 | D4 | DRVSS | G | High-power output driver analog ground supply, 0 V |
17 | D6 | HPROUT | O | High-power output driver (right +) |
18 | E5 | DRVDD | P | High-power output driver analog voltage supply, 2.7 V–3.6 V |
19 | E6 | LEFT_LOP | O | Left line output |
20 | F6 | RIGHT_LOP | O | Right line output |
21 | F5 | AVDD_DAC | P | DAC analog voltage supply, 2.7 V–3.6 V |
22 | G6 | AVSS_DAC | G | DAC analog ground supply, 0 V |
23 | F4 | SPOM | O | Class-D (or Bypass SW, WCSP only) negative differential output |
24 | F2, G1, G2, G3, G5 | SPVSS | G | Class-D ground supply, 0 V |
25 | G4 | SPVDD | P | Class-D voltage supply, 2.7 V–5.5 V |
26 | F3 | SPOP | O | Class-D (or Bypass SW, WCSP only) positive differential output |
27 | E4 | SWINM | I | Negative Bypass Switch Input |
28 | — | SWOUTM | O | Negative Bypass Switch Output, to be tied to SPOM externally |
29 | — | SWOUTP | O | Positive Bypass Switch Output, to be tied to SPOP externally |
30 | E3 | SWINP | I | Positive Bypass Switch Input |
31 | F1 | RESET | I | Reset |
32 | E2 | GPIO1 | I/O | General-purpose input/output |
33 | D3 | DVDD | P | Digital core voltage supply, 1.525 V–1.95 V |
34 | E1 | MCLK | I | Master clock input |
35 | D2 | BCLK | I/O | Audio serial data bus bit clock (input/output) |
36 | D1 | WCLK | I/O | Audio serial data bus word clock (input/output) |
37 | C2 | DIN | I | Audio serial data bus data input (input) |
38 | C1 | DOUT | O | Audio serial data bus data output (output) |
39 | C3 | DVSS | G | Digital core / I/O ground supply, 0 V |
40 | B2 | IOVDD | P | I/O voltage supply, 1.1 V–3.6 V |