SLOU537 June 2020
The DRV8428E EVM GUI and DRV8428E EVM allows the user to configure various settings required for BDC motor or stepper motor driving. The DRV8428E EVM GUI lets the user adjust the motor speed, control the direction, control the step movement, configure various device settings, and monitor the device status.
Perform the following steps to begin using the GUI:
Click on DRV8428E EVM GUI shortcut either on the desktop or from the start menu to run the GUI application.