SLOU553 May   2021 TAS6424E-Q1

 

  1. 1Trademarks
  2. 2Hardware Overview
    1. 2.1 TAS6424E-Q1 Evaluation Module Description
  3. 3Software Overview
    1. 3.1 PurePath Console 3 (PPC3) Access and Description
    2. 3.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 3.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 3.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 3.5 TAS6424E-Q1 EVM Start Up
      1. 3.5.1 TAS6424E-Q1 EVM Setup
      2. 3.5.2 TAS6424E-Q1 Settings on Device Monitor and Control Window
        1. 3.5.2.1 Global Control Section
        2. 3.5.2.2 Channel Control Section
        3. 3.5.2.3 Miscellaneous Control Section
        4. 3.5.2.4 Faults and Warnings Section
        5. 3.5.2.5 AC Load Diagnostics Section
        6. 3.5.2.6 DC Load Diagnostics Section
      3. 3.5.3 TAS6424E-Q1 Settings on Register Map Window
      4. 3.5.4 I2C Window
  4. 4Board Layouts, Bill of Materials, and Schematic
    1. 4.1 TAS6424E-Q1 EVM Layouts
    2. 4.2 TAS6424E-Q1 EVM Schematic
    3. 4.3 Bill of Materials
  5. 5Revision History

Faults and Warnings Section

The top right buttons on this box serve as controlling and monitoring faults.

Clip enable route the clip detection bit to the warning pin. This is displayed as yellow LED on the EVM.

Thermal enable route the over-temperature warning bit to the warning pin. This is display as the same yellow LED on the EVM.

Clear button clears all the faults and warnings.

Read button manually read the faults and warnings.

GUID-D775BE31-8E16-4DEB-B086-F230380A4F97-low.png Figure 3-13 Faults and Warnings Section