SLOU553 May 2021 TAS6424E-Q1
The register map can be sorted either alphabetically or numerically (register number).
When a register is selected, the hex value along with the individual bit value is displayed. The name and description for each bit are shown to the right in the "Fields" box.
Double click on any bit, the bit will change state. This state is executed at the end of the click.