SLOU554
October 2021
THS4131
Trademarks
1
Features
2
EVM Specifications
2.1
Power Supply Connections
2.2
Input and Output Connections
2.3
Output Common Mode Control (Vocm)
2.4
Power Down Function
3
Example Schematic and Layout Using THS4130
9
1
Features
Split or single supply operation
Configurable gain and feedback network with optional compensation capacitors
Supports single-ended or differential inputs
Designed for easy connection to standard 50-Ω input and output impedance lab equipment
Inputs, outputs, and control signals all include SMA connectors for high speed operation