SLOU559 April   2023

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
    1. 1.1 DRV8845 Quad H-bridge motor driver
    2. 1.2 DRV8849 Dual Stepper driver
  4. Jumpers Table and Setup
  5. Software Setup
  6. Cloud-based GUI
  7. Local Installation
  8. Hardware Setup
  9. Launching the DRV884x-EVM-GUI Application
  10. GUI Operations DRV8845
  11. GUI Operations DRV8849
  12. 10Updating Firmware
  13. 11Revision History

Updating Firmware

Your EVM includes the ability to update the MCU firmware controlling the DRV884xEVM driver device without any additional hardware. There should be a pop-up every time the GUI Driver Control page is selected after an EVM connection is made and if a new update becomes available as can be seen in EVM Firmware Update Pop-Up.

GUID-20230324-SS0I-HPCF-XNWL-XMPRP1KTJKRD-low.pngFigure 10-1 EVM Firmware Update Pop-up
The user can update the EVM to the latest firmware by simply going to File -> Program Device from either the EVM Home Page or the Driver Control page as shown in Figure 9-2. Successful firmware update will bring up a message window stating "Flash Successful!".

GUID-20230330-SS0I-CJTB-RBGR-G2HWRWFMX42C-low.pngFigure 10-2 Update Firmware