The DRV8421 is a low voltage integrated dual H-bridge motor driver with the following features:
- The DRV8421 has a high output current capability
of 2A per H-bridge at 12V.
- A parallel mode is also configurable on the EVM
to provide up to 4A of maximum drive current at 12V.
- Two device variants are supported on the EVM.
- The DRV8421A has four
inputs that can be configured for independent half-bridge control.
- The DRV8421B has two
inputs and offers a low-power sleep mode (3µA) and fault detection.
- Thermally-enhanced surface mount packages.
- Protection features
- VM Undervoltage Lockout
(UVLO)
- Overcurrent Protection
(OCP)
- Thermal Shutdown
(TSD)
- Fault Condition
Indication Pin (nFAULT) (2-wire version only)
This document is provided with the DRV8421xEVM as a supplement to the DRV8421 data sheets. This user's guide covers EVM hardware setup, usage, and variant and package swap instructions.