The following configuration must be
used when driving a brushed-DC motor and the DRV8421B variant is populated on the
EVM.
- J2: Populated for brushed-DC
motor mode
- J1: Select enable or sleep
configuration (blue: enables device, red: low-power sleep mode)
- J7: All populated for MCU
communication with DRV8421