SLOU571 June 2024
The input PWM potentiometers, MCU Ctrl 1 and MCU Ctrl 2, are used to control the speed and direction of the motor. The starting positions and control logic are slightly different depending on which load (brushed-DC or stepper motor) is being driven. The following sections must be used as a control reference.