SLOU582 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Pin Specifications
    2. 2.2 Power Requirements
    3. 2.3 Input Connectors
    4. 2.4 Output Connectors
    5. 2.5 Onboard Bandpass Filter
    6. 2.6 LNA and AFE Enable/Disable
    7. 2.7 Offset Cancellation And Log In- Cap Capacitor Value Selection
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials (BOM)

Table 3-1 Bill of Materials
Designator Quantity Value Description Part Number Manufacturer Package Reference
!PCB1 1 Printed Circuit Board LOG300DEVM - AMPS245 / LOG300RGTEVM - AMPS246 Any
C1 1 10uF CAP, CERM, 10uF, 25V, +/- 10%, X5R, 0805 TMK212BBJ106KG-T Taiyo Yuden 0805
C2 1 1uF CAP, CERM, 1µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 EMK107B7105KAHT Taiyo Yuden 0603
C3, C4, C12 3 0.1uF CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 GCM188R71C104KA37J MuRata 0603
C5, C10, C22 3 0.01uF CAP, CERM, 0.01uF, 50V, +/- 10%, X7R, 0603 GRM188R71H103KA01D MuRata 0603
C6 1 0.15uF CAP, CERM, 0.15uF, 50V, +/- 10%, X5R, 0603 C1608X5R1H154K080AB TDK 0603
C8 1 0.47uF CAP, CERM, 0.47uF, 10V, +/- 10%, X7R, 0603 C0603C474K8RACTU Kemet 0603
C11 1 2200pF CAP, CERM, 2200pF, 25V, +/- 10%, X7R, 0603 GRM188R71E222KA01D MuRata 0603
C13, C20, C23 3 CAP CER 220PF 50V X7R 0603 AUTO C0603Y221K5RACAUTO Kemet 0603
C14 1 1000pF CAP, CERM, 1000pF, 25V,+/- 1%, C0G/NP0, 0603 C0603C102F3GACTU Kemet 0603
D1 1 Diode Array 1 Pair Series Connection Schottky 30V 200mA Surface Mount TO-236-3, SC-59, SOT-23-3 BAT54S ON Semi SOT23
D2, D3 2 100V Diode, Switching, 100V, 0.2A, SOT-363 BAV99S,115 Nexperia SOT-363
FB1 1 120 Ohms at 100MHz 1 Power, Signal Line Ferrite Bead 0805 (2012 Metric) 4A 20mOhm HI0805O121R-10 Laird 0805
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply Screw
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone Standoff
H9, H10, H11, H12 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear SJ-5303 (CLEAR) 3M Transparent Bumpon
J1, J4, J5, J6, J7, J9, J10, J11, J12 9 Connector, End launch SMA, 50 ohm, SMT 142-0701-801 Cinch Connectivity End Launch SMA
J2, J3 2 Header, 2.54mm, 3x1, Gold, TH TSW-103-08-G-S Samtec Header, 2.54mm, 3x1, TH
J_VDD 1 Header (Shrouded), 5.08mm, 2x1, Tin, R/A, TH 1757242 Phoenix Contact Header, 5.08mm, 2x1, R/A, TH
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll THT-14-423-10 Brady PCB Label 0.650 x 0.200 inch
R1, R21 2 10 Res Thin Film 0805 10 Ohm 0.1% 0.25W(1/4W) ±25ppm/C Pad SMD Medical T/R 2-1625868-7 TE Connectivity 0805
R2, R11, R25, R26, R27, R28, R36 7 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000 Rohm 0603
R3, R22, R30 3 49.9 RES, 49.9, 0.1%, 0.1 W, 0603 RT0603BRD0749R9L Yageo America 0603
R7 1 56.0k RES, 56.0 k, 0.1%, 0.1 W, 0603 RG1608P-563-B-T5 Susumu Co Ltd 0603
R9, R10, R12 3 10.0k RES, 10.0 k, 0.1%, 0.1 W, 0603 RG1608P-103-B-T5 Susumu Co Ltd 0603
R14 1 36k RES, 36 k, 5%, 0.1 W, 0603 RC0603JR-0736KL Yageo America 0603
TP1 1 Test Point, Multipurpose, Red, TH 5010 Keystone Electronics Red Multipurpose Testpoint
TP2, TP3 2 Test Point, Multipurpose, Black, TH 5011 Keystone Electronics Black Multipurpose Testpoint
U1 1 80MHz, Logarithmic Detector With Integrated Low-Noise Amplifier LOG300DR / LOG300RGT Texas Instruments SOIC16 / VQFN16
U2 1 Automotive 50MHz single-supply operational amplifier with rail-to-rail input and output 5-SOT-23 -40 to 125 TLV365QDBVRQ1 Texas Instruments SOT23-5
C7, C24 0 0.1uF CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 GCM188R71C104KA37J MuRata 0603
C9 0 0.01uF CAP, CERM, 0.01uF, 50V, +/- 10%, X7R, 0603 GRM188R71H103KA01D MuRata 0603
C15 0 2200pF CAP, CERM, 2200pF, 25V, +/- 10%, X7R, 0603 GRM188R71E222KA01D MuRata 0603
C16, C19 0 4700pF CAP, CERM, 4700pF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 GCM188R72A472KA37D MuRata 0603
C17, C18, C21 0 3300pF CAP, CERM, 3300pF, 50V,+/- 10%, X7R, 0603 8.85012E+11 Wurth Elektronik 0603
C25 0 1000pF CAP, CERM, 1000pF, 25V,+/- 1%, C0G/NP0, 0603 C0603C102F3GACTU Kemet 0603
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
L1, L2 0 470nH Inductor, Multilayer, Ferrite, 470nH, 1.1A, 0.12 ohm, SMD LQM21PNR47MC0D MuRata 0805
R4, R5, R34, R35 0 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 ERJ-3EKF1002V Panasonic 0603
R6 0 1.00k RES, 1.00 k, 0.1%, 0.1 W, 0603 RT0603BRD071KL Yageo America 0603
R8, R15, R16, R23, R24 0 1.00k RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 ERA3AEB102V Panasonic 0603
R13, R17, R18, R19, R20, R29, R31, R32, R33, R37 0 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000 Rohm 0603
U3 0 2.5ns high-speed rail-to-rail comparator with push-pull outputs 5-SOT-23 -40 to 125 TLV3601DBVT Texas Instruments SOT23-5