SLOU582 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Pin Specifications
    2. 2.2 Power Requirements
    3. 2.3 Input Connectors
    4. 2.4 Output Connectors
    5. 2.5 Onboard Bandpass Filter
    6. 2.6 LNA and AFE Enable/Disable
    7. 2.7 Offset Cancellation And Log In- Cap Capacitor Value Selection
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Input Connectors

There are six output connectors (SMA) on the EVM.

  • LNA INPUT (J10): Connects to LNA input of the device. This has 50 ohm termination and is AC coupled to the device LNA input and also has a back to back diode for device input protection from overvoltage.
  • LOG INP+ (J1): Connects to the non inverting input (Log i/p +) of the log detector block through a capacitor (AC coupled). This also is 50 ohm terminated and has a double stacked back to back diode to protect the device input pin from overvoltage.
  • LOG INP- (J6) : Connects to inverting input of the LOG detector (Log i/p -). This can be used when feeding differential signal to LOG detector. The input structure is same as that of LOG INP+. To enable this connection R29 need to be connected.