SLUA748A December 2015 – April 2016 BQ25120 , BQ51003 , TPS61046 , TPS61240 , TPS62743
The TPS61240 is a high efficiency boost converter optimized for lithium-ion battery input and fixed 5-V output application. it features 3.5 MHz switching frequency and only needs three small surface-mount external components as shown in Figure 7 with solution size smaller than 13 mm2. The 5-V output can be used to power the heart rate monitor module or e-Ink display in a wearable device
The function, characteristics and external component selection are found in the datasheet