SLUA893 July 2018 BQ27520-G4 , BQ2970 , BQ2971 , BQ2972 , BQ2973
Batteries are increasingly becoming a part of medical technology because of the demand for a smaller solution size to enable portability. The ability to use a device to continuously monitor a patient's health without worrying about battery failures helps to improve the medical industry. As aforementioned, there are numerous benefits to battery fuel gauges such as: State of Charge, capacity estimation, battery protection and authentication, and extended run-time. Texas Instruments offers a broad portfolio selection of battery gauges with small footprints, superior accuracy, and low power consumption. TI’s battery management solutions offer robust algorithms for gauging accuracy. Please refer to Table 1 for a more detailed fuel gauge selection and Related Information for more information on medical applications and battery gauging.
Device | Type of Device | Gauge Algorithm |
bq27421-G1 | System-Side Fuel Gauge | Impedance Track™ |
bq27426 | System-Side Fuel Gauge | Impedance Track™ |
bq27520-G4 | System-Side Fuel Gauge | Impedance Track™ |
bq27532-G1 | System-Side Fuel Gauge and Charger Control | Impedance Track™ |
bq2970 | Battery Protector IC | N/A |