SLUA987C October 2019 – February 2023 UCC27531-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28C40-Q1 , UCC28C41-Q1 , UCC28C42-Q1 , UCC28C43-Q1 , UCC28C44-Q1 , UCC28C45-Q1
Device | Regulation | Operation Mode | Control Law | Internal High-Voltage Start Up | UVLO On/Off Threshold (typ) | MAX Current Sense Threshold (typ) | Package |
---|---|---|---|---|---|---|---|
UCC28C56H-Q1 | PSR or SSR (1), (2) | DCM or CCM (3), (4) | Fixed-Frequency PWM | No | 14.5 V / 9 V | 1 V | SOIC-8 |
UCC28700-Q1 | PSR (1) | DCM (3) | AMFM (5) | No | 21 V / 8 V | 0.75 V | SOT23-6 |
UCC28730-Q1 | PSR (1) | DCM (3) | AMFM (5) | Yes | 21 V / 7 V | 0.74 V | SOIC-7 |
UCC28740-Q1 | SSR(2) | DCM(3) | AMFM(5) | Yes | 21 V / 7.75 V | 0.773 V | SOIC-7 |
UCC28781-Q1 | SSR | TM | AMFM | No | 17 V / 10.5 V | 0.801 V | WQFN-24 |