SLUAAN0 December 2022 TPS62933F
The primary-side, nonisolated output is set to 5 V for several considerations. First, the setting is below the minimum input voltage, 10 V, and the theoretical duty cycle varies from 20 to 50 percent at the full VIN range, which is a balanced duty cycle during normal operation. Because the isolated outputs only have the off-time window to transfer energy, for a duty cycle that is too high, the secondary winding current will have a huge spike, which leads to poor regulation. Next, the turns ratio of the transformer is not too high to handle for the 5 V voltage level steps up to 12 V. Last, 5 V is one of the most common voltage levels in many applications. In this design, a transformer turns ratio (N1:N2:N3) of 1:2.5:2.5 is selected (see Equation 10 and Equation 11).
In this design, the VF is targeted at 0.5 V.