SLUAAR7 March 2024 BQ25731 , BQ25798
It is important for the system host to have information on the input source's abnormal condition such as over-voltage (OV) or under-voltage (UV). This feature is very beneficial to vacuum robots with self-cleaning features. The strong vibrations associated with the self-cleaning operation can induce contact issues. The integrated ADC can monitor the input voltage to detect abnormal conditions resulting from the vibration.