SLUS515G September 2002 – December 2015
PRODUCTION DATA.
Reference Design, 100-W Universal Line Input PFC Boost Converter Using the UCC38050 (SLUU134)
The table below lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
---|---|---|---|---|---|
UCC28050 | Click here | Click here | Click here | Click here | Click here |
UCC28051 | Click here | Click here | Click here | Click here | Click here |
UCC38050 | Click here | Click here | Click here | Click here | Click here |
UCC38051 | Click here | Click here | Click here | Click here | Click here |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.