SLUS618I August 2004 – December 2014 BQ24031 , BQ24032A , BQ24038
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
A power supply capable of providing VCC between 4.35 V and 16 V and at least 100 mA up to 2 A is required for the IC to operate. For the battery to fully charge, the power supply must be capable of providing at least VO(BAT-REG) + V(BATDO). As the input voltage increases, the IC's power dissipation increases. The IC's thermal protection loop as explained in Temperature Regulation and Thermal Protection reduces the input current current from the maximum (2 A when MODE = H and either 100 mA or 500 mA per ISET2 if MODE = L) to prevent damage to the IC.