SLUS772G March 2008 – June 2020
PRODUCTION DATA
To remove switching noise from the current sense, an RC filter is placed between the current sense resistor and the ISNS pin. A resistor with a value between 1 kΩ and 5 kΩ is selected and a capacitor value is calculated by Equation 52.
For a 1-kΩ filter resistor, 71 pF is calculated and a 100-pF capacitor is selected.