SLUS859C October 2008 – January 2015
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
BOOT | 1 | A 0.1 μF bootstrap capacitor is required between BOOT and PH. If the voltage on this capacitor falls below the minimum requirement, the high-side MOSFET is forced to switch off until the capacitor is refreshed. |
VIN | 2 | Input supply voltage, 3.5 V to 28 V. |
EN | 3 | Enable pin. Pull below 1.25V to disable. Float to enable. Programming the input undervoltage lockout with two resistors is recommended. |
SS | 4 | Slow start pin. An external capacitor connected to this pin sets the output rise time. |
VSENSE | 5 | Inverting node of the gm error amplifier. |
COMP | 6 | Error amplifier output, and input to the PWM comparator. Connect frequency compensation components to this pin. |
GND | 7 | Ground. |
PH | 8 | The source of the internal high-side power MOSFET. |