SLUS888G JANUARY 2009 – September 2015
PRODUCTION DATA.
The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.
A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.
The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28610 | SOIC (8) | 4.90 mm x 3.91 mm |
PDIP (8) | 9.81 mm x 6.35 mm |