SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
These values characterize the internal thermistor of the BQ33100. Do not modify these values without consulting TI.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
106 | Temp Model | 26 | Int Coef 1 | Integer | 2 | –32768 | 32767 | 0 | s |
28 | Int Coef 2 | 0 | |||||||
30 | Int Coef 3 | –12263 | |||||||
32 | Int Coef 4 | 6106 | |||||||
34 | Int Min AD | 0 | |||||||
36 | Int Max Temp | 6106 | 0.1°K |