SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
This constant defines the time for the temperature calibration in CALIBRATION mode. More time means more accuracy. The legitimate values for this constant are integer multiples of 32. Numbers less than 32 will cause a temperature calibration error. Numbers greater than 32 will be rounded down to the nearest multiple of 32.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
105 | Config | 14 | Temperature Time | Unsigned Integer | 2 | 0 | 65535 | 32 | ms |