SLUSAP5A December 2011 – November 2016 TPS53316
PRODUCTION DATA.
The devices are designed to operate from an input voltage supply range between 2.9 V and 6 V. The input voltage source VIN must be a 0-V to 6-V variable DC source capable of supplying 5 ADC. Proper bypassing of input supplies is also critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in Layout.