SLUSAP5A December 2011 – November 2016 TPS53316
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN | –0.3 | 7 | V | |
VBST | –0.3 | 17 | |||
VBST (with respect to LL) | –0.3 | 7 | |||
EN | –0.3 | 7 | |||
FB, PS, RF/OC | –0.3 | 3.7 | |||
Output voltage | SW | DC | –1 | 7 | V |
Pulse < 20 ns, E = 5 µJ | ≥–5 | <10 | |||
PGD | –0.3 | 7 | |||
COMP, VREG3 | –0.3 | 3.7 | |||
PGND | –0.3 | 0.3 | |||
Junction temperature, TJ | –40 | 150 | °C | ||
Operating open-air temperature, TA | –40 | 85 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN (main supply) | 2.9 | 6 | V | |
VBST | –0.1 | 13.5 | |||
VBST (with respect to SW) | –0.1 | 6 | |||
EN, | –0.1 | 6 | |||
FB, PS, RF/OC | –0.1 | 3.5 | |||
Output voltage | SW | –1 | 6.5 | V | |
PGD | –0.1 | 6 | |||
COMP, VREG3 | –0.1 | 3.5 | |||
PGND | –0.1 | 0.1 | |||
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS53316 | UNIT | |
---|---|---|---|
RGT (QFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 45.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 18.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY: VOLTAGE, CURRENTS, AND UVLO | ||||||
VVIN | VIN supply voltage | Nominal input voltage range | 2.9 | 6 | V | |
IVIN(sdn) | VIN shutdown current | EN = LO | 15 | µA | ||
IVIN | VIN supply current | EN = HI, VFB = 0.63 V, No load | 2 | 3.5 | mA | |
VUVLO | VIN UVLO threshold | Ramp up, EN = HI | 2.8 | V | ||
VUVLO(hys) | VIN UVLO hysteresis | VIN UVLO hysteresis | 120 | mV | ||
VREG3 | LDO output | VVIN = 5 V, 0 ≤ IDD ≤ 5 mA | 3.135 | 3.3 | 3.465 | V |
VOLTAGE FEEDBACK LOOP: VREF AND ERROR AMPLIFIER | ||||||
VVREF | VREF | Internal precision reference voltage | 0.6 | V | ||
TOLVREF | VREF tolerance | 0°C ≤ TA≤ 85°C | –1% | 1% | ||
–40°C ≤ TA≤ 85°C | –1.25% | 1.25% | ||||
UGBW(1) | Unity gain bandwidth | 14 | MHz | |||
AOL(1) | Open-loop gain | 80 | dB | |||
IFBINT | FB input leakage current | Sourced from FB pin | 30 | nA | ||
IEA(max)(1) | Output sinking and sourcing current | CCOMP = 20 pF | 5 | mA | ||
SR(1) | Slew rate | 5 | V/µs | |||
OCP: OVERCURRENT AND ZERO CROSSING | ||||||
IOCPL3A(4) | Overcurrent limit on high-side FET | 4.5-A setting, when IOUT exceeds this threshold for 4 consecutive cycles, VVIN = 3.3 V, VOUT = 1.5 V with 1-µH inductor, fSW = 1.1 MHz, TA= 25°C |
4.05 | 4.5 | 4.95 | A |
IOCPH3A(4) | One-time overcurrent latch off on the low-side FET | 4.5-A setting, immediate shuts down when sensed current reach this value VVIN = 3.3 V, VOUT = 0.6 V with 1-µH inductor, fSW = 1.1 MHz, TA= 25°C |
4.49 | 5.1 | 5.61 | A |
IOCPL5A(4) | Overcurrent limit on high-side FET | 6.5-A setting, when IOUT exceeds this threshold for 4 consecutive cycles, VVIN = 3.3 V, VOUT = 1.5 V with 1-µH inductor, fSW = 1.1 MHz, TA= 25°C |
6.1 | 6.8 | 7.5 | A |
IOCPH5A(4) | One time overcurrent latch off on the low-side FET | 6.5-A setting, immediate shut down when sensed current reaches this value VVIN = 3.3 V, VOUT = 0.6 V with 1-µH inductor, fSW = 1.1 MHz, TA= 25°C |
6.75 | 7.5 | 8.3 | A |
thiccup | Hiccup time interval | fSW = 1.1 MHz | 14.5 | ms | ||
VZXOFF(1) | Zero crossing comparator internal offset | PGND – SW, SKIP mode | –4.5 | –3 | –1.5 | mV |
PROTECTION: OVP, UVP, PGD, AND INTERNAL THERMAL SHUTDOWN | ||||||
VOVP | Overvoltage protection threshold voltage | Measured at the FB w/r/t VREF | 114% | 117% | 120% | |
VUVP | Undervoltage protection Threshold voltage | Measured at the FB w/r/t VREF | 80% | 83% | 86% | |
VPGDL | PGD low threshold | Measured at the FB w/r/t VREF | 80% | 83% | 86% | |
VPGDU | PGD upper threshold | Measured at the FB w/r/t VREF | 114% | 117% | 120% | |
VINMINPG | Minimum input voltage for valid PGD at start-up | Measured at VIN with 1-mA sink current on PGD pin at start-up | 1 | V | ||
THSD(1) | Thermal shutdown | 130 | 140 | 150 | °C | |
THSDHYS(1) | Thermal shutdown hysteresis | Controller start again after temperature has dropped | 40 | °C | ||
LOGIC PINS: I/O VOLTAGE AND CURRENT | ||||||
VPGPD | PGD pull-down voltage | Pulldown voltage with 4-mA sink current | 0.1 | 0.3 | V | |
IPGLK | PGD leakage current | Hi-Z leakage current, Apply 3.3 V in off state | –2 | 0 | 2 | µA |
RENPU | Enable pullup resistor | 2.25 | MΩ | |||
VENH | EN logic high | VVIN = 3.3 V | 0.82 | 0.97 | 1.1 | V |
VVIN = 5 V | 0.95 | 1.1 | 1.25 | V | ||
VENHYS | EN hysteresis | VVIN = 3.3 V | 0.16 | 0.24 | V | |
VVIN = 5 V | 0.2 | 0.275 | V | |||
PSTHS | PS mode threshold voltage | Level 1 to level 2(2) | 0.12 | V | ||
Level 2 to level 3 | 0.4 | |||||
Level 3 to level 4 | 0.8 | |||||
Level 4 to level 5 | 1.4 | |||||
Level 5 to level 6 | 2.2 | |||||
IPS | PS source | 10-µA pull-up current when enabled | 8 | 10 | 12 | µA |
RF/OCTHS | RF/OC pin threshold voltage | Level 1 to level 2(3) | 0.12 | V | ||
Level 2 to level 3 | 0.4 | |||||
Level 3 to level 4 | 0.8 | |||||
Level 4 to level 5 | 1.4 | |||||
Level 5 to level 6 | 2.2 | |||||
IRF/OC | RF/OC source current | 10-µA pullup current when enabled | 8 | 10 | 12 | µA |
BOOT STRAP: VOLTAGE AND LEAKAGE CURRENT | ||||||
IVBSTLK | VBST leakage current | VVIN = 3.3 V, VVBST = 6.6 V, TA = 25°C | 1 | µA | ||
TIMERS: SS, FREQUENCY, RAMP, ON-TIME AND I/O TIMING | ||||||
tSS_1 | Delay after EN Asserting | EN = ‘HI’ | 0.2 | ms | ||
tSS_2 | Soft-start ramp_up time | 0 V ≤ VSS ≤ 0.6 V | 0.4 | ms | ||
0 V ≤ VSS ≤ 0.6 V, 4 x SS time (option2) | 1.6 | |||||
tPGDENDLY | PGD start-up delay time | VSS = 0.6 V to PGD (SSOK) going high | 0.3 | ms | ||
VSS = 0.6 V to PGD (SSOK), option 2 | 1.2 | |||||
tOVPDLY | OVP delay time | Time from FB out of +20% of VREF to OVP fault | 1 | 1.7 | 2.5 | µs |
tUVPDLY | UVP delay time | Time from FB out of –20% of VREF to UVP fault | 10 | µs | ||
fSW | Switching frequency | All modes, fSET = 0.75 MHz | 0.653 | 0.725 | 0.798 | MHz |
All modes, fSET = 1.1 MHz | 0.99 | 1.1 | 1.21 | |||
FCCM and DE mode, fSET = 2 MHz | 1.71 | 1.9 | 2.09 | |||
HEF mode, fSET = 2 MHz | 1.566 | 1.8 | 2.034 | MHz | ||
Ramp amplitude(1) | 2.9 V ≤ VVIN ≤ 6 V | VVIN/4 | V | |||
tMIN(off) | Minimum OFF time, FCCM and DE | All frequencies | 90 | 130 | ns | |
Minimum OFF time, HEF | fSW = 1.1 MHz | 160 | 240 | ns | ||
DMAX | Maximum duty cycle, FCCM and DE | fSW = 1.1 MHz | 84% | 89% | ||
DMAX | Maximum duty cycle, HEF | All frequencies | 75% | 81% | ||
RSFTSTP | Soft-discharge transistor resistance | EN = LO, VVIN = 3.3 V, VOUT = 0.5 V | 60 | Ω |