SLUSDE1E September 2018 – November 2024 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRISE | UCC21540/A, UCC21542/A Output rise time See Figure 7-4. |
CVDD = 10 µF, COUT = 1.8 nF,
VVDDA, VVDDB = 12 V, f = 1 kHz |
5 | 16 | ns | |
UCC21541 Output rise time See Figure 7-4. |
8 | 20 | ||||
tFALL | UCC21540/A, UCC21542/A Output fall time See Figure 7-4. |
CVDD = 10 µF, COUT = 1.8 nF ,
VVDDA, VVDDB = 12 V, f = 1 kHz |
6 | 12 | ns | |
UCC21541 Output fall time See Figure 7-4. |
9 | 15 | ||||
tPWmin | Minimum input pulse width that passes to output See Figure 7-1 and Figure 7-2. |
Output does not change the state if input signal less than tPWmin | 20 | ns | ||
tPDHL | Propagation delay at falling edge See Figure 7-3. |
INx high threshold, VINH, to 10% of the output | 26 | 33 | 45 | ns |
tPDLH | Propagation delay at rising edge See Figure 7-3. |
INx low threshold, VINL, to 90% of the output | 26 | 33 | 45 | ns |
tPWD | UCC21540/A, UCC21542/A Pulse width distortion | |tPDLHA – tPDHLA|,
|tPDLHB– tPDHLB| See Figure 7-3. |
6 | ns | ||
UCC21541 Pulse width distortion | 6.5 | ns | ||||
tDM | Propagation delays matching, |tPDLHA – tPDLHB|, |tPDHLA – tPDHLB| See Figure 7-3. |
Input Pulse Width = 100ns, 500kHz, TJ = -40°C to -10°C | 6.5 | ns | ||
Input Pulse Width = 100ns, 500kHz, TJ = -10°C to +150°C | 5 | ns | ||||
tVCCI+ to OUT | VCCI
Power-up Delay Time: UVLO Rise to OUTA, OUTB, See Figure 7-7. |
INA or INB tied to VCCI | 50 | µs | ||
tVDD+ to OUT | VDDA,
VDDB Power-up Delay Time: UVLO Rise to OUTA, OUTB See Figure 7-8. |
INA or INB tied to VCCI | 10 | |||
|CMH| | High-level common-mode transient immunity See Section 7.7. |
Slew rate of GND vs. VSSA/B, INA and INB both are tied to VCCI; VCM = 1000 V | 125 | V/ns | ||
|CML| | Low-level common-mode transient immunity See Section 7.7. |
Slew rate of GND vs. VSSA/B, INA and INB both are tied to GND; VCM = 1000 V | 125 |