SLUU180B January 2022 – February 2022 TPS40070 , TPS40071
The output voltage can be easily adjusted from 1.2 V to 3.3 V by changing the value of R3 from its nominal value. Equation 4 is derived from the output voltage divider R7 and R3, and the internal reference of 0.7 V.
The following table specifies the value of R3 for VOUT ranging from 1.2 V to 3.3 V.
VOUT | R3 VALUE (Ω) |
---|---|
1.2 V | 35.7 k |
1.8 V | 16.2 k |
3.3 V | 6.81 k |