SLUU180B January 2022 – February 2022 TPS40070 , TPS40071
A signal can be injected across R12 at TP3 and TP6 to examine the gain and phase frequency response of this circuit with a network analyzer. Figure 5-5 and Figure 5-6 detail the loop gain and phase with VIN = 5 V and VIN = 12 V. Due to the feedforward circuitry implemented in the circuit, the gain is seen to be relatively constant as VIN varies more than 2 to 1. There is approximately 50 degrees of phase margin at the loop crossover frequency near 45 kHz.